BURNDY
Image of B2D21G53 B2D21G53 Flexible Copper Braid
Image of B2D21G53 B2D21G53 Flexible Copper Braid

B2D21G53 Flexible Copper Braid

Brand:

Burndy

Catalog ID:

B2D21G53

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

Product details

General

Catalog Number

B2D21G53

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

2

Plated

Y

UPC

781810277539

UPC 12 Digit

7818102775399

Dimensions

Dimension - D inch

1

Dimension - L Length Overall mm

533 mm

Dimension - Length Overall inch

21.00 in

Dimension - N inch

0.5

Dimension - Pad Width inch

0.94

Length

21 in

Electrical Ratings

Rating - Indoor Amperage

380

Rating - Outdoor Amperage

455

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads