BURNDY
Image of B33F14D63G9TN B33F14D63G9TN Flexible Copper Braid
Image of B33F14D63G9TN B33F14D63G9TN Flexible Copper Braid

B33F14D63G9TN Flexible Copper Braid

Brand:

Burndy

Catalog ID:

B33F14D63G9TN

Tin Plated Copper Braid 140625X3.5X0.68.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

Product details

General

Catalog Number

B33F14D63G9TN

Connector Type

Braid

Material

Copper

Plated

y

Plating Type

Tin Plated

UPC

621945452718

UPC 12 Digit

6219454527188

Dimensions

Length

14.63 in

Weight

8.9 lb

Electrical Ratings

Current Rating

2100 A

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

2

Minimum Pack Quantity

1

Pallet Quantity

234

Resources and downloads