BURNDY
Image of B3F30G74 B3F30G74 Flexible Copper Braid
Image of B3F30G74 B3F30G74 Flexible Copper Braid

B3F30G74 Flexible Copper Braid

Brand:

Burndy

Catalog ID:

B3F30G74

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

Product details

General

Catalog Number

B3F30G74

Connector Type

Braid

Material

Copper

UPC

621945452626

Dimensions

Dimension - L Length Overall mm

762

Dimension - Length Overall inch

30

Length

30 in

Electrical Ratings

Rating - Indoor Amperage

820 A

Rating - Outdoor Amperage

980 A

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

2

Minimum Pack Quantity

1

Pallet Quantity

70

Resources and downloads