BURNDY
Image of B3G19N B3G19N Flexible Copper Braid
Image of B3G19N B3G19N Flexible Copper Braid

B3G19N Flexible Copper Braid

Brand:

Burndy

Catalog ID:

B3G19N

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

Product details

General

Catalog Number

B3G19N

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

3

Plated

Y

UPC

781810225950

Dimensions

Dimension - L Length Overall mm

483 mm

Dimension - Length Overall inch

19.00 in

Length

19 in

Electrical Ratings

Rating - Indoor Amperage

960

Rating - Outdoor Amperage

1150

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Carton Quantity

4

Minimum Pack Quantity

4

Pallet Quantity

384

Resources and downloads