BURNDY
Image of B45D14D50G1 B45D14D50G1 Flexible Copper Braid
Image of B45D14D50G1 B45D14D50G1 Flexible Copper Braid

B45D14D50G1 Flexible Copper Braid

Brand:

Burndy

Catalog ID:

B45D14D50G1

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

Product details

General

Catalog Number

B45D14D50G1

Connector Type

Braid

Material

Copper

Material - Ferrules

Copper

Physical Attribute - Number of Braids

20

Plated

Y

UPC

621945449589

Dimensions

Dimension - L Length Overall mm

368

Dimension - Length Overall inch

14.5

Length

14.5 in

Weight

14.05 lb

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

4

Minimum Pack Quantity

1

Pallet Quantity

384

Resources and downloads