BURNDY
Image of B4F12NTN B4F12NTN Flexible Copper Braid
Image of B4F12NTN B4F12NTN Flexible Copper Braid

B4F12NTN Flexible Copper Braid

Brand:

Burndy

Catalog ID:

B4F12NTN

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

Product details

General

Catalog Number

B4F12NTN

Connector Type

Braid

Material

Copper

Physical Attribute - Number of Braids

4

Plated

Y

UPC

621945448179

UPC 12 Digit

6219454481799

Dimensions

Dimension - L Length Overall mm

305

Dimension - Length Overall inch

12

Length

12 in

Electrical Ratings

Rating - Indoor Amperage

1000 A

Rating - Outdoor Amperage

1200 A

Certifications And Compliance

Certification - CSA Approved

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads