BURNDY
Image of B4F14 B4F14 Flexible Copper Braid
Image of B4F14 B4F14 Flexible Copper Braid

B4F14 Flexible Copper Braid

Brand:

Burndy

Catalog ID:

B4F14

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

Product details

General

Catalog Number

B4F14

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

4

Plated

Y

UPC

781810202418

UPC 12 Digit

7818102024188

Dimensions

Dimension - Hole Size inch

0.44 in

Dimension - L Length Overall mm

1016 mm

Dimension - Length Overall inch

40 in

Dimension - Pad Width inch

1.44 in

Length

14 in

Thickness

0.88 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Carton Quantity

6

Minimum Pack Quantity

1

Pallet Quantity

540

Resources and downloads