BURNDY
Image of B4G7D62G92SV B4G7D62G92SV Flexible Copper Braid
Image of B4G7D62G92SV B4G7D62G92SV Flexible Copper Braid

B4G7D62G92SV Flexible Copper Braid

Brand:

Burndy

Catalog ID:

B4G7D62G92SV

Silver Plated Ferrules.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

Product details

General

Catalog Number

B4G7D62G92SV

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

4

Plated

Y

UPC

621945452473

UPC 12 Digit

6219454524733

Dimensions

Dimension - L Length Overall mm

194

Dimension - Length Overall inch

7.62 in

Length

7.62 in

Weight

2.774 lb

Certifications And Compliance

Certification - CSA Approved

Yes

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

5

Minimum Pack Quantity

1

Pallet Quantity

750

Resources and downloads