BURNDY
Image of BA10E38M BA10E38M, Vinyl Ring Terminal For 12 - 10 AWG (Tape Mounted)
Image of BA10E38M BA10E38M, Vinyl Ring Terminal For 12 - 10 AWG (Tape Mounted)

BA10E38M, Vinyl Ring Terminal For 12 - 10 AWG (Tape Mounted)

Brand:

Burndy

Catalog ID:

BA10E38M

Vinyl Ring Terminal For 12 - 10 AWG (Tape Mounted).

BA10E38M.

  • Expanded insulation support accepts standard and large wire diameters providing lower inventory requirements and greater flexibility
  • Funnel entry for easy wire insertion
  • Manufactured of pure electrolytic copper to provide maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Deep V groove serration in the inner barrel for added holding strength and better conductivity
  • Electro-tin plating for durable, long-lasting corrosion resistance
  • 600 Volts maximum, 105°C maximum

Product details

General

Catalog Number

BA10E38M

Connector Type

Ring Terminal

Insulation Type

Vinyl

Material

Copper

Trade Name

VINYLUG™

Type

Ring Tongue

UPC

781810028889

Dimensions

Dimension - Bolt Size fraction

3/8

Conductor Related

Conductor Size

12 - 10 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1000

Resources and downloads