BURNDY
Image of BA16EF8M BA16EF8M, Vinyl Fork Terminal For 22 - 16 AWG (Tape Mounted)
Image of BA16EF8M BA16EF8M, Vinyl Fork Terminal For 22 - 16 AWG (Tape Mounted)

BA16EF8M, Vinyl Fork Terminal For 22 - 16 AWG (Tape Mounted)

Brand:

Burndy

Catalog ID:

BA16EF8M

  • Fork terminals are constructed of pure electrolytic copper
  • Long brazed seam barrel with deep V groove inner serations for optimum conductivity, reliability and holding power after crimping
  • Fork tongue design for faster installation - screw only needs to be loosened for termination
  • Two or more terminals can be stacked on a common stud
  • Provides maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Electro-tin plating for durable, long lasting corrosion resistance
  • Inspection hole/skive provides an easy visual check of proper wire insertion
  • 600 Volts maximum, 105°C maximum

Product details

General

Catalog Number

BA16EF8M

Connector Type

Fork Terminal

Feature - Barrel Style

Shrouded

Insulation

Y

Insulation Type

Vinyl

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Fork

Plated

Y

Plating Type

Tin

Trade Name

VINYLUG™

UPC

781810029138

UPC 12 Digit

7818100291388

Dimensions

Dimension - Bolt Size fraction

#8

Dimension - Hole Size fraction

8/47

Dimension - Hole Size inch

0.17 in

Dimension - Length Overall inch

0.86 in

Dimension - Pad Width inch

0.31 in

Dimension - Stud Size inch

#8

Dimension - Z (inch)

0.26 in

Conductor Related

Conductor - Copper Solid Size Range

20 AWG -22 AWG; 16 AWG -18 AWG

Conductor - Copper Str Size Range

20 AWG - 22 AWG; 16 AWG - 18 AWG

Conductor Size

22 - 16 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

2000