BURNDY
Image of BA16EZ10 BA16EZ10, Vinyl Flanged Fork Terminal For 22 - 16 AWG
Image of BA16EZ10 BA16EZ10, Vinyl Flanged Fork Terminal For 22 - 16 AWG

BA16EZ10, Vinyl Flanged Fork Terminal For 22 - 16 AWG

Brand:

Burndy

Catalog ID:

BA16EZ10

  • Flanged Fork Tongue design allows for fast installation as screw only has to be loosened for termination
  • Flanges on the end of the fork terminal aid in preventing a slightly loose terminal from becoming fully disconnected from the screw
  • Flanges make re-securing a loose terminal easier

Features: Flange Fork Tongue Design: Allows Fast Installation-Screw Only Has To Be Loosened For Termination, The Flanges On The End Of The Fork Terminal Aid In Preventing A Slightly Loose Terminal From Becoming Fully Disconnected From The Screw: Flanges Make Re-Securing A Loose Terminal Easier, 600 V Maximum, 105 DEG C Maximum, Employs A Flanged Fork Tongue For Fast Installation And Security, Package: Bulk, Insulation Diameter (maximum): 0.145 IN, Color Code: Red, Wire Insulation Grip: No, Installation Tool: Plier Type: Y10-22 Tool, Ratchet: MR8-89-1 Tool, Temperature Rating: 105 DEG C Maximum, Finish: Electro-Tin Plated

Product details

General

Application

For Fast Installation And Security

Catalog Number

BA16EZ10

Connector Type

Flanged Fork Terminal

EU RoHS Indicator

Yes

Feature - Barrel Style

Shrouded

Insulation

Y

Insulation Type

Vinyl

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Flanged Fork

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

VINYLUG

Trade Name

VINYLUG™

Type

Flange Fork

UPC

781810026809

UPC 12 Digit

7818100268099

Dimensions

Dimension - Bolt Size fraction

#10

Dimension - Hole Size fraction

1/5

Dimension - Hole Size inch

0.20 in

Dimension - Length Overall inch

0.96 in

Dimension - Pad Width inch

0.41 in

Dimension - Stud Size inch

#10

Dimension - Z (inch)

0.31 in

Conductor Related

Conductor - Copper Solid Size Range

20 AWG -22 AWG; 16 AWG -18 AWG

Conductor - Copper Str Size Range

20 AWG - 22 AWG; 16 AWG - 18 AWG

Conductor Size

22 - 16 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1000

Pallet Quantity

99999

Resources and downloads