BURNDY
Image of BB038SSL24G1 BB038SSL24G1, Stainless Steel Flexible Braid
Image of BB038SSL24G1 BB038SSL24G1, Stainless Steel Flexible Braid

BB038SSL24G1, Stainless Steel Flexible Braid

Brand:

Burndy

Catalog ID:

BB038SSL24G1

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

Product details

General

Catalog Number

BB038SSL24G1

Connector Type

Braid

Material

Stainless Steel

Plated

Y

UPC

621945453821

UPC 12 Digit

6219454538211

Dimensions

Dimension - L Length Overall mm

610

Dimension - Length Overall inch

24

Length

24 in

Weight

1.663 lb

Certifications And Compliance

Certification - CSA Approved

No

Logistics

Minimum Pack Quantity

1

Resources and downloads