BURNDY
Image of BB038SSL5D91T12 BB038SSL5D91T12, Stainless Steel Flexible Braid
Image of BB038SSL5D91T12 BB038SSL5D91T12, Stainless Steel Flexible Braid

BB038SSL5D91T12, Stainless Steel Flexible Braid

Brand:

Burndy

Catalog ID:

BB038SSL5D91T12

Flexible Stainless Steel Braid.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

Product details

General

Catalog Number

BB038SSL5D91T12

Connector Type

Braid

Material

Stainless Steel

UPC

621945453838

UPC 12 Digit

6219454538388

Dimensions

Dimension - L Length Overall mm

150

Dimension - Length Overall inch

5.91

Length

5.91 in

Certifications And Compliance

Certification - CSA Approved

No

Logistics

Minimum Pack Quantity

1

Resources and downloads