BURNDY
Image of BB100L34D89G15TN BB100L34D89G15TN Flexible Copper Braid
Image of BB100L34D89G15TN BB100L34D89G15TN Flexible Copper Braid

BB100L34D89G15TN Flexible Copper Braid

Brand:

Burndy

Catalog ID:

BB100L34D89G15TN

Tin Plated Copper Braid 34.89 inches long.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

Product details

General

Catalog Number

BB100L34D89G15TN

Connector Type

Braid

Material

Copper

UPC

781810508381

UPC 12 Digit

7818105083811

Dimensions

Dimension - L Length Overall mm

886 mm

Dimension - Length Overall inch

34.89 in

Length

34.89 in

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

UI

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads