BURNDY
Image of BB100L90KIT3 BB100L90KIT3 Flexible Copper Braid
Image of BB100L90KIT3 BB100L90KIT3 Flexible Copper Braid

BB100L90KIT3 Flexible Copper Braid

Brand:

Burndy

Catalog ID:

BB100L90KIT3

Tin Plated Copper Braid 90 inches long.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

Product details

General

Catalog Number

BB100L90KIT3

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

1

Plated

Y

UPC

781810457207

UPC 12 Digit

7818104572077

Dimensions

Dimension - L Length Overall mm

2286 mm

Dimension - Length Overall inch

90 in

Length

90 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

900

Resources and downloads