BURNDY
Image of BB300L48 BB300L48 Flexible Copper Braid
Image of BB300L48 BB300L48 Flexible Copper Braid

BB300L48 Flexible Copper Braid

Brand:

Burndy

Catalog ID:

BB300L48

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

Product details

General

Catalog Number

BB300L48

Connector Type

Braid

Material

Copper

UPC

781810215616

UPC 12 Digit

7818102156166

Dimensions

Dimension - L Length Overall mm

1219 mm

Dimension - Length Overall inch

48 in

Length

48 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads