BURNDY
Image of BBB1412015HG1 BBB1412015HG1, Copper Busbar
Image of BBB1412015HG1 BBB1412015HG1, Copper Busbar

BBB1412015HG1, Copper Busbar

Brand:

Burndy

Catalog ID:

BBB1412015HG1

  • Copper busbar is used in a variety of applications. UL Listed for grounding.
  • Can be used as a common ground point and can also be used in "power" applications as well.

Product details

General

Catalog Number

BBB1412015HG1

Material

Copper

UPC

781810504376

UPC 12 Digit

7818105043766

Dimensions

Dimension - Bar Length inch

14.96 in

Dimension - Bar Length mm

380 mm

Dimension - Bar Thickness inch

0.20 in

Dimension - Bar Thickness mm

5 mm

Dimension - Bar Width inch

1.18 in

Dimension - Bar Width mm

30 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Logistics

Minimum Pack Quantity

20