BURNDY
Image of BBB1417523ZG1 BBB1417523ZG1, Copper Busbar
Image of BBB1417523ZG1 BBB1417523ZG1, Copper Busbar

BBB1417523ZG1, Copper Busbar

Brand:

Burndy

Catalog ID:

BBB1417523ZG1

Product details

General

Catalog Number

BBB1417523ZG1

Material

Copper

UPC

781810497494

UPC 12 Digit

7818104974944

Dimensions

Dimension - Bar Length inch

23 in

Dimension - Bar Length mm

584 mm

Dimension - Bar Thickness inch

0.25 in

Dimension - Bar Thickness mm

6 mm

Dimension - Bar Width inch

1.75 in

Dimension - Bar Width mm

44 mm

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

14

Resources and downloads