BURNDY
Image of BBB142117X90 BBB142117X90, Copper Busbar
Image of BBB142117X90 BBB142117X90, Copper Busbar

BBB142117X90, Copper Busbar

Brand:

Burndy

Catalog ID:

BBB142117X90

Copper busbar is used in a variety of applications. UL Listed for grounding. Can be used as a common ground point and can also be used in "power" applications as well.

Copper busbar is used in a variety of applications. UL Listed for grounding. Can be used as a common ground point and can also be used in "power" applications as well.

Product details

General

Catalog Number

BBB142117X90

Material

Copper

UPC

781810660027

UPC 12 Digit

7818106600277

Dimensions

Dimension - Bar Length inch

91.00 in

Dimension - Bar Length mm

2311 mm

Dimension - Bar Thickness inch

0.25 in

Dimension - Bar Thickness mm

6 mm

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads