BURNDY
Image of BBB142121D5B90 BBB142121D5B90, Copper Busbar
Image of BBB142121D5B90 BBB142121D5B90, Copper Busbar

BBB142121D5B90, Copper Busbar

Brand:

Burndy

Catalog ID:

BBB142121D5B90

Bare copper busbar.

Copper busbar is used in a variety of applications. UL Listed for grounding. Can be used as a common ground point and can also be used in "power" applications as well.

Product details

General

Catalog Number

BBB142121D5B90

Material

Copper

UPC

781810660058

UPC 12 Digit

7818106600588

Dimensions

Dimension - Bar Length inch

119.5 in

Dimension - Bar Length mm

3035 mm

Dimension - Bar Thickness inch

0.25 in

Dimension - Bar Thickness mm

6 mm

Dimension - Bar Width inch

2 in

Dimension - Bar Width mm

51 mm

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1