BURNDY
Image of BBB1421725HG1 BBB1421725HG1, Copper Busbar
Image of BBB1421725HG1 BBB1421725HG1, Copper Busbar

BBB1421725HG1, Copper Busbar

Brand:

Burndy

Catalog ID:

BBB1421725HG1

Product details

General

Catalog Number

BBB1421725HG1

Material

Copper

UPC

781810497050

UPC 12 Digit

7818104970500

Dimensions

Dimension - Bar Length inch

7.25 in

Dimension - Bar Length mm

438 mm

Dimension - Bar Thickness inch

0.25 in

Dimension - Bar Thickness mm

6 mm

Dimension - Bar Width inch

2 in

Dimension - Bar Width mm

51 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Logistics

Minimum Pack Quantity

22

Resources and downloads