BURNDY
Image of BBB14412XG1TN BBB14412XG1TN, Copper Busbar
Image of BBB14412XG1TN BBB14412XG1TN, Copper Busbar

BBB14412XG1TN, Copper Busbar

Brand:

Burndy

Catalog ID:

BBB14412XG1TN

Product details

General

Catalog Number

BBB14412XG1TN

Material

Copper

UPC

781810498316

UPC 12 Digit

7818104983166

Dimensions

Dimension - Bar Length inch

12 in

Dimension - Bar Length mm

305 mm

Dimension - Bar Thickness inch

0.25 in

Dimension - Bar Thickness mm

6 mm

Dimension - Bar Width inch

4 in

Dimension - Bar Width mm

102 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Logistics

Minimum Pack Quantity

18

Resources and downloads