BURNDY
Image of BBB14424TNTBRKT1 BBB14424TNTBRKT1, Copper Busbar
Image of BBB14424TNTBRKT1 BBB14424TNTBRKT1, Copper Busbar

BBB14424TNTBRKT1, Copper Busbar

Brand:

Burndy

Catalog ID:

BBB14424TNTBRKT1

Product details

General

Catalog Number

BBB14424TNTBRKT1

Material

Copper

UPC

781810497005

UPC 12 Digit

7818104970055

Dimensions

Dimension - Bar Length inch

24 in

Dimension - Bar Length mm

610 mm

Dimension - Bar Thickness inch

0.25 in

Dimension - Bar Thickness mm

6 mm

Dimension - Bar Width inch

4 in

Dimension - Bar Width mm

102 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Logistics

Minimum Pack Quantity

10