
Brand: Burndy
Catalog ID: BCSE1571800
Catalog Number
BCSE1571800
Color
Black
Material
EPDM Rubber
UPC
621945706606
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Voltage Rating
1000 V
Operating Temperature Range Celcius
-55°C to 155°C
Carton Quantity
75
Pallet Quantity
600