BURNDY
Image of BD126D75G285TN BD126D75G285TN 126 inch Flexible Copper Braid
Image of BD126D75G285TN BD126D75G285TN 126 inch Flexible Copper Braid

BD126D75G285TN 126 inch Flexible Copper Braid

Brand:

Burndy

Catalog ID:

BD126D75G285TN

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

Product details

General

Catalog Number

BD126D75G285TN

Connector Type

Braid

Material

Copper

UPC

621945431379

UPC 12 Digit

6219454313799

Dimensions

Dimension - L Length Overall mm

3219 mm

Dimension - Length Overall inch

126.75 in

Length

126.75 in

Certifications And Compliance

Certification - CSA Approved

Yes

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

2

Minimum Pack Quantity

1

Pallet Quantity

336

Resources and downloads