BURNDY
Image of BD12T38 BD12T38 12 inch Flexible Copper Braid
Image of BD12T38 BD12T38 12 inch Flexible Copper Braid

BD12T38 12 inch Flexible Copper Braid

Brand:

Burndy

Catalog ID:

BD12T38

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

Product details

General

Catalog Number

BD12T38

Connector Type

Braid

Material

Copper

Physical Attribute - Number of Braids

1

Plated

Y

Plating Type

Tin

UPC

621945430891

UPC 12 Digit

6219454308911

Dimensions

Dimension - L Length Overall mm

305 mm

Dimension - Length Overall inch

12 in

Length

12 in

Electrical Ratings

Rating - Indoor Amperage

190

Rating - Outdoor Amperage

225

Certifications And Compliance

Certification - CSA Approved

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads