BURNDY
Image of BD20D5G285TN BD20D5G285TN 20 inch Flexible Copper Braid
Image of BD20D5G285TN BD20D5G285TN 20 inch Flexible Copper Braid

BD20D5G285TN 20 inch Flexible Copper Braid

Brand:

Burndy

Catalog ID:

BD20D5G285TN

Flexible Tin Copper Braid 20 inches long.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

Product details

General

Catalog Number

BD20D5G285TN

Connector Type

Braid

Material

Copper

UPC

621945431249

UPC 12 Digit

6219454312499

Dimensions

Dimension - L Length Overall mm

521 mm

Dimension - Length Overall inch

20.50 in

Length

20.5 in

Certifications And Compliance

Certification - CSA Approved

Yes

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

2250

Resources and downloads