BURNDY
Image of BD36NTN BD36NTN Tin Plated Copper Braid 36 in Long
Image of BD36NTN BD36NTN Tin Plated Copper Braid 36 in Long

BD36NTN Tin Plated Copper Braid 36 in Long

Brand:

Burndy

Catalog ID:

BD36NTN

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

Product details

General

Catalog Number

BD36NTN

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

1

Plated

Y

Plating Type

Tin

UPC

781810203293

UPC 12 Digit

7818102032933

Dimensions

Dimension - L Length Overall mm

914 mm

Dimension - Length Overall inch

36.00 in

Length

36 in

Electrical Ratings

Rating - Indoor Amperage

190 A

Rating - Outdoor Amperage

225 A

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

15

Minimum Pack Quantity

1

Pallet Quantity

1350

Resources and downloads