BURNDY
Image of BDALHCEB BDALHCEB, Power Distribution Block Plastic End Barrier
Image of BDALHCEB BDALHCEB, Power Distribution Block Plastic End Barrier

BDALHCEB, Power Distribution Block Plastic End Barrier

Brand:

Burndy

Catalog ID:

BDALHCEB

Large End Barrier.

Product details

General

Catalog Number

BDALHCEB

Insulation

Y

Material

Aluminum

Plated

N

Plating Type

Unplated

Temperature Rating

194° F

Trade Name

VERSIPOLE™

UPC

781810646205

UPC 12 Digit

7818106462055

Dimensions

Dimension - Height inch

3.55 in

Dimension - Height mm

90.2 mm

Dimension - L Length Overall mm

145 mm

Dimension - Length Overall inch

5.70 in

Dimension - Width inch

0.15 in

Dimension - Width mm

4 mm

Electrical Ratings

Rating - Minimum Voltage

600

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

600

Minimum Pack Quantity

1

Resources and downloads