BURNDY
Image of BDBLCS10LR3DW BDBLCS10LR3DW, Large Flex Rated Lay-in Style Power Distribution Block
Image of BDBLCS10LR3DW BDBLCS10LR3DW, Large Flex Rated Lay-in Style Power Distribution Block

BDBLCS10LR3DW, Large Flex Rated Lay-in Style Power Distribution Block

Brand:

Burndy

Catalog ID:

BDBLCS10LR3DW

  • Accommodates both Flex and code conductors
  • cULus listed to UL1953
  • AL9CU Listed for Aluminum or Copper Conductor
  • 100kA SCCR rating with correct fusing
  • Double-Wide Series include Covers

Product details

General

Catalog Number

BDBLCS10LR3DW

Connector Type

Power Distribution Block

Item Type

M

Material

Aluminum

Material - Base

NYLON 6/6

Material - Mounting Hardware

Stainless steel

Material Type - Screw

Tin plated Aluminum

Number Of Poles

3

UPC

621945553620

UPC 12 Digit

621945553620

Dimensions

Height

4.1 in

Length

17.84 in

Electrical Ratings

Amperage Rating

475

Voltage Rating

600 V

Conductor Related

Conductor - Copper DLO Size Range

Run - 777 Kcmil, Tap - # 6 Awg - 4/0 Str.

Conductor - Copper Flex H Run Range

500-750 Flex

Conductor - Copper Flex H Tap Range

# 6 Awg - 4/0 Str. Flex

Conductor - Copper Flex I Run Range

500-750 Flex

Conductor - Copper Flex I Tap Range

# 6 Awg - 4/0 Str. Flex

Conductor - Copper Flex K Run Range

500-750 Flex

Conductor - Copper Flex K Tap Range

# 6 Awg - 4/0 Str. Flex

Conductor - Copper Str Run

500-750 Kcmil

Conductor - Copper Str Tap

# 6 Awg - 4/0 Str.

Logistics

Carton Quantity

1

Pallet Quantity

84