BURNDY
Image of BDBLCS13LV1DW BDBLCS13LV1DW, Large Flex Rated Lay-in Style Power Distribution Block
Image of BDBLCS13LV1DW BDBLCS13LV1DW, Large Flex Rated Lay-in Style Power Distribution Block

BDBLCS13LV1DW, Large Flex Rated Lay-in Style Power Distribution Block

Brand:

Burndy

Catalog ID:

BDBLCS13LV1DW

BURNDY® VERSIPOLE™ Aluminum Lay-in Distribution blocks. 600 Volt Rated; Listed to UL1953. Allows for continous Run Conductors. Acceptable for Panel mouting or DIN Rail mouting for medium and large sizes. Rated for use with code and flex conductor without requireing ferrules. AL9CU dual rated for use with copper and aluminum conductors. Supplied with Black Cover.

  • Accommodates both Flex and code conductors
  • cULus listed to UL1953
  • AL9CU Listed for Aluminum or Copper Conductor
  • 100kA SCCR rating with correct fusing
  • Double-Wide Series include Covers

Product details

General

Catalog Number

BDBLCS13LV1DW

Connector Type

Power Distribution Block

Item Type

M

Material

Aluminum

Material - Base

NYLON 6/6

Material - Mounting Hardware

Stainless steel

Material Type - Screw

Tin plated Aluminum

Number Of Poles

1

UPC

621945549753

UPC 12 Digit

621945549753

Dimensions

Height

4.1 in

Length

6.16 in

Electrical Ratings

Amperage Rating

545

Voltage Rating

600 V

Conductor Related

Conductor - Copper DLO Size Range

Run - 1111 Kcmil, Tap - # 4 Awg - 500 Kcmil

Conductor - Copper Flex H Run Range

750 - 1000 Flex

Conductor - Copper Flex H Tap Range

# 4 Awg - 500 Kcmil Flex

Conductor - Copper Flex I Run Range

750 - 1000 Flex

Conductor - Copper Flex I Tap Range

# 4 Awg - 500 Kcmil Flex

Conductor - Copper Flex K Run Range

750 - 1000 Flex

Conductor - Copper Flex K Tap Range

# 4 Awg - 500 Kcmil Flex

Conductor - Copper Str Run

750 - 1000 Kcmil

Conductor - Copper Str Tap

# 4 Awg - 500 Kcmil

Logistics

Carton Quantity

3

Pallet Quantity

216