BURNDY
Image of BDBLCS4T2 BDBLCS4T2, 2-Pole Flex Rated Power Distribution Block
Image of BDBLCS4T2 BDBLCS4T2, 2-Pole Flex Rated Power Distribution Block

BDBLCS4T2, 2-Pole Flex Rated Power Distribution Block

Brand:

Burndy

Catalog ID:

BDBLCS4T2

Product details

General

Catalog Number

BDBLCS4T2

Connector Type

Power Distribution Block

Insulation

Y

Material

Aluminum

Number Of Poles

2

Plated

Y

Plating Type

Tin

Temperature Rating

194° F

Trade Name

VERSIPOLE™

UPC

781810676035

UPC 12 Digit

7818106760355

Dimensions

Dimension - Height inch

4.15

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

157

Dimension - Length Overall inch

6.17

Electrical Ratings

Amperage Rating

620 A

Rating - Minimum Voltage

600

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Run Range

6 AWG - 350 kcmil

Conductor - AL Str Tap Range

6 AWG - 350 kcmil

Conductor - Copper Str Run Range

6 AWG - 350 kcmil

Conductor - Copper Str Tap Range

6 AWG - 350 kcmil

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

3

Minimum Pack Quantity

1

Pallet Quantity

216