BURNDY
Image of BDBLCS5SK2 BDBLCS5SK2, Flex Rated Stud Style Power Distribution Block
Image of BDBLCS5SK2 BDBLCS5SK2, Flex Rated Stud Style Power Distribution Block

BDBLCS5SK2, Flex Rated Stud Style Power Distribution Block

Brand:

Burndy

Catalog ID:

BDBLCS5SK2

  • AL9CU dual rated for use with copper and aluminum conductors
  • Range taking designs accommodate wire sizes up to 535 DLO and can support 1 or 2 run conductors and up to 12 taps for secondary circuits
  • Allow for panel mounting, medium and large sizes also allow for DIN rail mounting
  • Finger-Safe style are provided with translucent polycarbonate top covers and end plates permitting easy visual inspection, provide IEC 605219 IP-20 Rating
  • Base and side barriers of glass-reinforced nylon 6/6 for extra durability and excellent insulating properties
  • UL94 flammability rating of V0

Product details

General

Catalog Number

BDBLCS5SK2

Connector Type

Power Distribution Block

Material

Aluminum

Trade Name

VERSIPOLE™

UPC

621945518902

Dimensions

Weight

2.28 lb

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads