BURNDY
Image of BDBLCS5WA BDBLCS5WA, Flex Rated Power Distribution Block Adder
Image of BDBLCS5WA BDBLCS5WA, Flex Rated Power Distribution Block Adder

BDBLCS5WA, Flex Rated Power Distribution Block Adder

Brand:

Burndy

Catalog ID:

BDBLCS5WA

Provided capability to create as many poles as required; Up to 30 tap conductor accommodated

Product details

General

Application

VERSI-POLE Power Distribution Blocks are designed to provide modular solutions to power distribution applications.

Catalog Number

BDBLCS5WA

Connector Type

Power Distribution Block

EU RoHS Indicator

Yes

Insulation

Y

Material

Aluminum

Plated

Y

Plating Type

Tin

Sub Brand

VERSI-POLE

Temperature Rating

194° F

Trade Name

VERSIPOLE™

Type

BDC

UPC

621945448810

UPC 12 Digit

6219454488100

Dimensions

Dimension - Height inch

4.12

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

141

Dimension - Length Overall inch

5.54

Dimension - Width mm

77 mm

Electrical Ratings

Amperage Rating

380 A

Rating - Minimum Voltage

600

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Run Range

4 AWG - 500 kcmil

Conductor - AL Str Tap Range

4 AWG - 500 kcmil

Conductor - Copper Str Run Range

4 AWG - 500 kcmil

Conductor - Copper Str Tap Range

4 AWG - 500 kcmil

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

Yes

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

720

Resources and downloads