BURNDY
Image of BDBLCS6R1FSKIT BDBLCS6R1FSKIT, Power Distribution Block Finger Safe Kit
Image of BDBLCS6R1FSKIT BDBLCS6R1FSKIT, Power Distribution Block Finger Safe Kit

BDBLCS6R1FSKIT, Power Distribution Block Finger Safe Kit

Brand:

Burndy

Catalog ID:

BDBLCS6R1FSKIT

Product details

General

Catalog Number

BDBLCS6R1FSKIT

Connector Type

Power Distribution Block

Insulation

Y

Material

Aluminum

Plated

N

Plating Type

Unplated

Temperature Rating

194° F

Trade Name

VERSIPOLE™

UPC

621945457249

UPC 12 Digit

6219454572499

Dimensions

Dimension - Height mm

0 mm

Electrical Ratings

Rating - Minimum Voltage

600

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

20

Minimum Pack Quantity

1

Pallet Quantity

1800