BURNDY
Image of BDBLCS6R3 BDBLCS6R3, 3-Pole Flex Rated Power Distribution Block
Image of BDBLCS6R3 BDBLCS6R3, 3-Pole Flex Rated Power Distribution Block

BDBLCS6R3, 3-Pole Flex Rated Power Distribution Block

Brand:

Burndy

Catalog ID:

BDBLCS6R3

Distribution block, Three pole Open Style 4 AWG-500 kcmil (Run), 6-4/0 AWG (Tap).

Provides capability to create as many poles as required and Up to 30 tap conductors accommodated

Product details

General

Application

VERSI-POLE Power Distribution Blocks are designed to provide modular solutions to power distribution applications.

Catalog Number

BDBLCS6R3

Connector Type

Power Distribution Block

EU RoHS Indicator

Yes

Insulation

Y

Material

Aluminum

Number Of Poles

3

Plated

Y

Plating Type

Tin

Sub Brand

VERSIPOLE

Temperature Rating

194° F

Trade Name

VERSIPOLE™

Type

BDB

UPC

781810676196

UPC 12 Digit

7818106761966

Dimensions

Dimension - Height inch

4.15

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

231

Dimension - Length Overall inch

9.09

Electrical Ratings

Amperage Rating

760 A

Rating - Minimum Voltage

600

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Run Range

4 AWG - 500 kcmil

Conductor - AL Str Tap Range

6 AWG - 4/0 AWG

Conductor - Copper Str Run Range

4 AWG - 500 kcmil

Conductor - Copper Str Tap Range

6 AWG - 4/0 AWG

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

Yes

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

2

Minimum Pack Quantity

1

Pallet Quantity

144

Resources and downloads