

Brand: Burndy
Catalog ID: BDBLCS7K1DW
Catalog Number
BDBLCS7K1DW
Connector Type
Power Distribution Block
Material
Aluminum
Product Family
MECHANICAL
Product Type
Run/Tap
UPC
621945481640
Height
5.54 in
Length
17.84 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Certification - CSA Approved
No
Certification - cULus
Yes
Standards - RoHS Compliance Status
CM
Connector Type
Power Distribution Block
Carton Quantity
3
Minimum Pack Quantity
1
Pallet Quantity
216