BURNDY
Image of BDBLCS8Y1 BDBLCS8Y1, Large Flex Rated Power Distribution Block
* Representative image
Image of BDBLCS8Y1 BDBLCS8Y1, Large Flex Rated Power Distribution Block

BDBLCS8Y1, Large Flex Rated Power Distribution Block

Brand:

Burndy

Catalog ID:

BDBLCS8Y1

POWER DISTRIBUTION BLOCK, 3 POLE, 600V, AL9CU, Run: (2) #4-600, (2) Tap: #4-600

  • AL9CU dual rated for use with copper and aluminum conductors
  • Range taking designs accommodate wire sizes up to 535 DLO and can support 1 or 2 run conductors and up to 12 taps for secondary circuits
  • Allow for panel mounting, medium and large sizes also allow for DIN rail mounting
  • Finger-Safe style are provided with translucent polycarbonate top covers and end plates permitting easy visual inspection, provide IEC 605219 IP-20 Rating
  • Base and side barriers of glass-reinforced nylon 6/6 for extra durability and excellent insulating properties
  • UL94 flammability rating of V0
  • Double-Wide Series

Product details

General

Catalog Number

BDBLCS8Y1

Connector Type

Power Distribution Block

Material

Aluminum

Trade Name

VERSIPOLE™

UPC

621945549791

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - UL Recognized

No

Logistics

Carton Quantity

1

Pallet Quantity

720