BURNDY
Image of BDBLHC1123503 BDBLHC1123503, 3-Pole Power Distribution Block
Image of BDBLHC1123503 BDBLHC1123503, 3-Pole Power Distribution Block

BDBLHC1123503, 3-Pole Power Distribution Block

Brand:

Burndy

Catalog ID:

BDBLHC1123503

Terminal block covers, AWG 6 - 350 kcmil (Run), AWG 14 - 4 (Tap), Power Distribution Block

Provided capability to create as many poles as required, Up to 30 tap conductor accommodated

Product details

General

Application

Industrial control feeder, HVAC system and wire ways

Catalog Number

BDBLHC1123503

EU RoHS Indicator

Yes

Insulation

Y

Material

Aluminum

Number Of Poles

3

Plated

Y

Plating Type

Tin

Sub Brand

VERSI-POLE

Temperature Rating

194° F

Trade Name

VERSIPOLE™

Type

BDB

UPC

781810645680

UPC 12 Digit

7818106456800

Dimensions

Dimension - Height inch

3.55

Dimension - Height mm

90.2 mm

Dimension - L Length Overall mm

200

Dimension - Length Overall inch

7.89

Dimension - Width inch

5.70 in

Dimension - Width mm

145 mm

Electrical Ratings

Amperage Rating

310 A

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Run

6;4;3;2;1;1/0;2/0;3/0;4/0;250;266.8;300;336.4;350

Conductor - AL Str Run Range

6-350

Conductor - AL Str Tap

12;10;8;6;4

Conductor - AL Str Tap Range

12-4

Conductor - Copper Str Run

6;5;4;3;2;1;1/0;2/0;3/0;4/0;250;300;350

Conductor - Copper Str Run Range

6-350

Conductor - Copper Str Tap

14;12;10;9;8;7;6;5;4

Conductor - Copper Str Tap Range

14-4

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

6

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings