BURNDY
Image of BDBLHC163501 BDBLHC163501, 1-Pole Power Distribution Block
Image of BDBLHC163501 BDBLHC163501, 1-Pole Power Distribution Block

BDBLHC163501, 1-Pole Power Distribution Block

Brand:

Burndy

Catalog ID:

BDBLHC163501

Terminal block covers, AWG 6 - 350 kcmil (Run), AWG 14 - 2/0 (Tap), Power Distribution Block.

Product details

General

Catalog Number

BDBLHC163501

Insulation

Y

Material

Aluminum

Number Of Poles

1

Plated

Y

Plating Type

Tin

Temperature Rating

194° F

Trade Name

VERSIPOLE™

UPC

781810645833

UPC 12 Digit

7818106458333

Dimensions

Dimension - Height inch

3.55

Dimension - Height mm

90.2 mm

Dimension - L Length Overall mm

69

Dimension - Length Overall inch

2.73

Dimension - Width inch

5.70 in

Dimension - Width mm

145 mm

Electrical Ratings

Amperage Rating

310 A

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Run

6;4;3;2;1;1/0;2/0;3/0;4/0;250;266.8;300;336.4;350

Conductor - AL Str Run Range

6-350

Conductor - AL Str Tap

4;3;2;1;1/0;2/0

Conductor - AL Str Tap Range

14-2/0

Conductor - Copper Str Run

6;5;4;3;2;1;1/0;2/0;3/0;4/0;250;300;350

Conductor - Copper Str Run Range

6-350

Conductor - Copper Str Tap

4;3;2;1;1/0;2/0

Conductor - Copper Str Tap Range

14-2/0

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

18

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings