BURNDY
Image of BDBLHC226003 BDBLHC226003, 2-Pole Power Distribution Block
Image of BDBLHC226003 BDBLHC226003, 2-Pole Power Distribution Block

BDBLHC226003, 2-Pole Power Distribution Block

Brand:

Burndy

Catalog ID:

BDBLHC226003

Power Distribution Block,AWG 2 - 600 kcmil (Run), AWG 2 - 600 kcmil (Tap).

Product details

General

Catalog Number

BDBLHC226003

Insulation

Y

Material

Aluminum

Number Of Poles

3

Plated

N

Plating Type

Tin

Temperature Rating

194° F

Trade Name

VERSIPOLE™

UPC

781810652008

UPC 12 Digit

7818106520088

Dimensions

Dimension - Height inch

3.55

Dimension - Height mm

90.2 mm

Dimension - L Length Overall mm

200

Dimension - Length Overall inch

7.89

Dimension - Width inch

5.70 in

Dimension - Width mm

145 mm

Electrical Ratings

Amperage Rating

840 A

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Run

2;1;1/0;2/0;3/0;4/0;250;266.8;300;336.4;350;397.5;400;450;477;500;550;556.5;600

Conductor - AL Str Run Range

2-600

Conductor - AL Str Tap

2;1;1/0;2/0;3/0;4/0;250;266.8;300;336.4;350;397.5;400;450;477;500;550;556.5;600

Conductor - AL Str Tap Range

2-600

Conductor - Copper Str Run

2;1;1/0;2/0;3/0;4/0;250;300;350;400;450;500;550;600

Conductor - Copper Str Run Range

2-600

Conductor - Copper Str Tap

2;1;1/0;2/0;3/0;4/0;250;300;350;400;450;500;550;600

Conductor - Copper Str Tap Range

2-600

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

6

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings