BURNDY
Image of BDBMCS3U2 BDBMCS3U2, 2-Pole Flex Rated Power Distribution Block
Image of BDBMCS3U2 BDBMCS3U2, 2-Pole Flex Rated Power Distribution Block

BDBMCS3U2, 2-Pole Flex Rated Power Distribution Block

Brand:

Burndy

Catalog ID:

BDBMCS3U2

Product details

General

Catalog Number

BDBMCS3U2

Connector Type

Power Distribution Block

Insulation

Y

Material

Aluminum

Plated

Y

Plating Type

Tin

Temperature Rating

194

Trade Name

VERSIPOLE™

UPC

781810676134

UPC 12 Digit

7818106761344

Dimensions

Dimension - Height mm

0 mm

Electrical Ratings

Rating - Minimum Voltage

600

Voltage - Maximum

600 V

Conductor Related

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

4

Minimum Pack Quantity

1

Pallet Quantity

384