BURNDY
Image of BDBMCS5F1FS BDBMCS5F1FS, 1-Pole Flex Rated Finger-Safe Power Distribution Block
Image of BDBMCS5F1FS BDBMCS5F1FS, 1-Pole Flex Rated Finger-Safe Power Distribution Block

BDBMCS5F1FS, 1-Pole Flex Rated Finger-Safe Power Distribution Block

Brand:

Burndy

Catalog ID:

BDBMCS5F1FS

Distribution block, One pole Finger Safe 4 AWG-500 Kcmil (Run), 14-2 AWG (Tap).

Provides capability to create as many poles as required and Up to 30 tap conductors accommodated

Product details

General

Application

VERSI-POLE Power Distribution Blocks are designed to provide modular solutions to power distribution applications.

Catalog Number

BDBMCS5F1FS

Connector Type

Power Distribution Block

EU RoHS Indicator

Yes

Insulation

Y

Material

Aluminum

Plated

Y

Plating Type

Tin

Sub Brand

VERSIPOLE

Temperature Rating

194

Trade Name

VERSIPOLE™

Type

BDB

UPC

781810676448

UPC 12 Digit

7818106764488

Dimensions

Dimension - Height mm

0 mm

Height

4.52 in

Length

5.71 in

Electrical Ratings

Rating - Minimum Voltage

600

Voltage - Maximum

600 V

Conductor Related

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

Yes

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

1215

Resources and downloads