BURNDY
Image of BDBSCS1S1S1 BDBSCS1S1S1, Flex Rated Stud Style Power Distribution Block
Image of BDBSCS1S1S1 BDBSCS1S1S1, Flex Rated Stud Style Power Distribution Block

BDBSCS1S1S1, Flex Rated Stud Style Power Distribution Block

Brand:

Burndy

Catalog ID:

BDBSCS1S1S1

Product details

General

Catalog Number

BDBSCS1S1S1

Connector Type

Power Distribution Block

Material

Aluminum

UPC

621945481664

Dimensions

Height

3.03 in

Length

3.48 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

1

Minimum Pack Quantity

1