BURNDY
Image of BE10NSV BE10NSV Flexible Copper Braid
Image of BE10NSV BE10NSV Flexible Copper Braid

BE10NSV Flexible Copper Braid

Brand:

Burndy

Catalog ID:

BE10NSV

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

Product details

General

Catalog Number

BE10NSV

Material - Ferrules

Tin Plated Copper

UPC

621945471108

Dimensions

Dimension - L Length Overall mm

305

Dimension - Length Overall inch

12

Dimension - Width inch

1.5

Dimension - Width mm

38 mm

Length

10 in

Electrical Ratings

Rating - Indoor Amperage

340

Rating - Outdoor Amperage

405

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - UL Listed Direct Burial

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

10

Minimum Pack Quantity

25

Pallet Quantity

900

Resources and downloads