BURNDY
Image of BE12N BE12N Flexible Copper Braid
Image of BE12N BE12N Flexible Copper Braid

BE12N Flexible Copper Braid

Brand:

Burndy

Catalog ID:

BE12N

Flexible Cu Braid Jumper, 2 Holes 2 Ferrules, 1.75" Spacing, 12" L, 340 Amps Indoor, 405 Amps Outdoor

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

Features: Flexible Braid Jumper, Dimension T: 0.17 IN, Length: 12 IN, Width: 1-1/2 IN, Number Of Braids (ferrule): 1

Product details

General

Application

For Use On: Designed to take up linear expansion and contraction, compensate for misalignment and absorb vibratory movement of electrical equipment and devices

Catalog Number

BE12N

Connector Type

Braid

Construction Material - Main

Copper

EU RoHS Indicator

Yes

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

1

Plated

Y

Sub Brand

BRAID JUMPER

Type

B, Flexible

UPC

781810005132

UPC 12 Digit

7818100051322

Dimensions

Dimension - D inch

3.00 in

Dimension - Hole Size inch

0.56 in

Dimension - L Length Overall mm

305 mm

Dimension - Length Overall inch

12.00 in

Dimension - N inch

0.62 in

Dimension - Pad Width inch

1.50 in

Length

12 in

Electrical Ratings

Rating - Indoor Amperage

340

Rating - Outdoor Amperage

405

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads