BURNDY
Image of BE18D58G170TN BE18D58G170TN Flexible Copper Braid
Image of BE18D58G170TN BE18D58G170TN Flexible Copper Braid

BE18D58G170TN Flexible Copper Braid

Brand:

Burndy

Catalog ID:

BE18D58G170TN

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

Product details

General

Catalog Number

BE18D58G170TN

Connector Type

Braid

Material

Copper

Material - Ferrules

Tin Plated Copper

Physical Attribute - Number of Braids

1

UPC

781810493694

UPC 12 Digit

7818104936944

Dimensions

Dimension - L Length Overall mm

472

Dimension - Length Overall inch

18.58

Dimension - Width inch

1.2

Dimension - Width mm

30 mm

Length

18.58 in

Electrical Ratings

Rating - Indoor Amperage

340 A

Rating - Outdoor Amperage

405 A

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

200

Resources and downloads