BURNDY
Image of BF72N BF72N Flexible tinned copper braid 72.00"x0.62"x0.25"
Image of BF72N BF72N Flexible tinned copper braid 72.00"x0.62"x0.25"

BF72N Flexible tinned copper braid 72.00"x0.62"x0.25"

Brand:

Burndy

Catalog ID:

BF72N

Flexible tinned copper braid 72.00"x0.62"x0.25".

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

Product details

General

Catalog Number

BF72N

Connector Type

Braid

Material

Copper

Material - Ferrules

Copper

Physical Attribute - Number of Braids

1

UPC

781810654989

UPC 12 Digit

7818106549899

Dimensions

Dimension - L Length Overall mm

1829

Dimension - Length Overall inch

72

Dimension - Width inch

0.62

Dimension - Width mm

16 mm

Length

72 in

Electrical Ratings

Rating - Indoor Amperage

360 A

Rating - Outdoor Amperage

430 A

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

90

Resources and downloads