BURNDY
Image of BG12G122 BG12G122 Braid Kit
Image of BG12G122 BG12G122 Braid Kit

BG12G122 Braid Kit

Brand:

Burndy

Catalog ID:

BG12G122

Copper braid 12.00"x1.63"x0.25".

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

Product details

General

Catalog Number

BG12G122

Connector Type

Braid

Material

Copper

UPC

621945449787

UPC 12 Digit

6219454497877

Dimensions

Dimension - L Length Overall mm

305 mm

Dimension - Length Overall inch

12 in

Dimension - Width inch

1.63 in

Length

12 in

Weight

2.022 lb

Certifications And Compliance

Certification - CSA Approved

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

1680

Resources and downloads