BURNDY
Image of BIBD6008FX BIBD6008FX, Double Sided Flex Rated Eight Conductor Clear Insulated Mult-Tap Connector
Image of BIBD6008FX BIBD6008FX, Double Sided Flex Rated Eight Conductor Clear Insulated Mult-Tap Connector

BIBD6008FX, Double Sided Flex Rated Eight Conductor Clear Insulated Mult-Tap Connector

Brand:

Burndy

Catalog ID:

BIBD6008FX

Aluminum UNITAP, Double Sided Entry, #4-600 Class B & C ,#4-373 Class G,H,I,K, DLO, 8 PORT.

  • Clear Plastisol covered AL6061-T6 aluminum body saves times and lowers installation costs and eliminates taping
  • Clear plastisol allows visual confirmation that conductor is properly inserted
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces number of connectors necessary to carry in inventory
  • Suitable for Code and Flex Conductor
  • Color-coordinated conductor port caps display wire range and classes of conductor accepted
  • Screw port caps show installation torque information for easy reference

Product details

General

Catalog Number

BIBD6008FX

Color Code

Green

Connector Type

Multi Tap

EU RoHS Indicator

Contact Manufacturer

Insulation

Y

Material

Aluminum

Number Of Ports

8

Plated

Y

Plating Type

Tin

Temperature Rating

-40° C to 135 °C

Trade Name

UNITAP™

UPC

621945439382

UPC 12 Digit

6219454393822

Dimensions

Dimension - Height mm

0 mm

Dimension - Length Overall inch

10.155 in

Electrical Ratings

Amperage Rating

420 A

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size Range

4 AWG - 373 kcmil

Conductor Size

4 AWG-600 KCMIL

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1